Code
Live Chat
Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
Company
Rollenbau
Description
635-P - Fixed castor
Bill of material
635 30 P
ORDERNO
Article-number
635 30 P
WDAB
Wheel-Ø A x width B
30x14 mm
LC
Load capacity
40 kg
H
Overall height H
33 mm
TP
Dimension of top plate
46x20 mm
HS
Hole spacing
35 mm
HD
Hole-Ø
5.2 mm
WB
Wheel bearing
Nylon plain bearing
Preview - Generation
Podgląd
Quotation
3D
Wymiar
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Lokalizacja sprzedawcy
Wybierz kraj żeby zobaczyć lokalne biura